e-Shop

SKINTOP® BS-M

SKINTOP® BS-M, plastic cable gland with bending and anti-kink protection, to protect flexible cables, for moving machine parts

Supplementary automation components from Lapp Wide clamping range Maximum vibration protection Optimum strain relief Variety of approval certifications

CE CULUS VDE cRUus DNV

Article number Article designation / size Ø F mm SW wrench size mm Overall length C mm Thread length D mm Pieces / PU Base Unit Price (base price)
SKINTOP® BS-M silver grey
53111600
M 12 x 1,5 3.5 - 7 15 64.0 8 100
53111610
M 16 x 1,5 4 - 10 19 86.0 8 100
53111620
M 20 x 1,5 6 - 13 25 101.0 9 50
53111630
M 25 x 1,5 8 - 17 30 125.0 10 25
53111640
M 32 x 1,5 9 - 21 36 149.0 10 25
SKINTOP® BS-M black
53111700
M 12 x 1,5 3.5 - 7 15 64.0 8 100
53111710
M 16 x 1,5 4 - 10 19 86.0 8 100
53111720
M 20 x 1,5 6 - 13 25 101.0 9 50
53111730
M 25 x 1,5 8 - 17 30 125.0 10 25
53111740
M 32 x 1,5 9 - 21 36 149.0 10 25
SKINTOP® BS-M light grey
53111800
M 12 x 1,5 3.5 - 7 15 64.0 8 100
53111810
M 16 x 1,5 4 - 10 19 86.0 8 100
53111820
M 20 x 1,5 6 - 13 25 101.0 9 50
53111830
M 25 x 1,5 8 - 17 30 125.0 10 25
53111840
M 32 x 1,5 9 - 21 36 149.0 10 25
SKINTOP® BS M ISO silver-grey (with long metric connecting thread)
53017610
M 16 x 1,5 ISO 3.5 - 8 19 77.5 12 100
53017630
M 20 x 1,5 ISO 5 - 12 24 102.0 13 50
53017640
M 25 x 1,5 ISO 9 - 14 27 114.5 13 50
SKINTOP® BS M ISO black (with long metric connecting thread)
53017810
M 16 x 1,5 ISO 3.5 - 8 19 77.5 12 100
53017830
M 20 x 1,5 ISO 5 - 12 24 102.0 13 50
53017840
M 25 x 1,5 ISO 9 - 14 27 114.5 13 50
Available from stock
Available soon
Not available

Benefits

  • Reliable bending and anti-kink protection
  • Cable conservation
  • Functional reliability
  • To protect flexible cables

Application range

  • Cables for electrical appliances and machinery that are moved under normal use must be protected against excessive bending as required in accordance with VDE 0700-1
  • Handheld device
  • Robotics industry
  • Light and sound applications
  • Moving machine parts

Norm references / Approvals

  • UL File Nr. E79903

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • Version with reducing insert to seal smaller cable cross-sections SKINTOP® BSR-M on request
  • SKINTOP® BS M ISO versions with extra-long connection thread, see table, no DNV approval

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

On request

  • with reducing sealing ring

Colour delivered

  • Silver grey (RAL 7001)
    Light grey (RAL 7035)
    Black (RAL 9005), UV-resistant

Material

  • Body: Polyamide
    Seal: CR

Protection rating

  • IP 68 - 5 bar
  • NEMA Type 1, 12

Temperature range

  • -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.