SKINTOP® MS-SC NPT
SKINTOP® MS-SC NPT, brass cable gland with highly conductive, flexible EMC contact, for cables with and without inner sheath
Benefits
- Low-resistance screen contact, optimum EMC protection
- Suitable for cables with and without inner sheath
- Also suitable for continuing the cable screen to another connection
- Highly conductive, flexible EMC contact for clamping various screen diameters
- Few operation steps, easy to assemble
Application range
- For EMC-compliant earthing of the copper braiding
- Automation technology
- Telecommunication
- Measurement and control technology
- Industrial machinery and plant engineering
Norm references / Approvals
- UL File Nr. E79903
Product Make-up
- NPT connection thread acc. to ASME B1.20.1 - 2013
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
-
Material
- Body: nickel-plated brass
Insert: polyamide
Sealing: CR
O-ring: NBR -
Protection rating
- IP 68 - 10 bar
- NEMA Type 1, 4x, 6, 12
-
Temperature range
- Dynamic: -25°C up to +100°C
- Fixed: -40°C up to +100°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.