SKINTOP® MS NPT
SKINTOP® MS NPT, nickel-plated brass cable gland with conical NPT thread and wide, variable clamping ranges for optimum strain relief
Benefits
- Conical NPT thread
- Maximum reliability
- Optimum strain relief
- Wide, variable clamping ranges
Application range
- In areas where mechanical and chemical stability are critical
- Chemical industry
- Measurement and control technology
- Machine and equipment manufacturing
- Plant engineering
Norm references / Approvals
- UL File Nr. E79903
Product Make-up
- NPT connection thread acc. to ASME B1.20.1 - 2013
- SKINTOP® MSR NPT is equipped with a reduction seal insert to seal cables and wires with small outer diameters
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
-
Material
- Body: nickel-plated brass
Insert: polyamide
Sealing: CR
O-ring: NBR -
Protection rating
- IP 68 - 10 bar
- NEMA Type 1, 4x, 6, 12
-
Temperature range
- Dynamic: -25°C up to +100°C
- Fixed: -40°C to +100°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.