SKINTOP® COLD NPT
SKINTOP® COLD, metric brass cable gland, high cold-resistance and cold impact resistance, high mechanical stability
For extreme sub-zero temperatures
Benefits
- High cold-resistance
- Cold impact resistance
- High mechanical stability
- Optimum strain relief
- Wide, variable clamping ranges
Application range
- In areas where mechanical stability and high cold-resistance are critical
- Air-conditioning technology
- Freezing plants, cold storage
- Offshore sector
- Plant engineering
Norm references / Approvals
- UL File Nr. E79903
Product Make-up
- NPT connection thread acc. to ASME B1.20.1 - 2013
- SKINTOP® COLD-R NPT is equipped with a reduction seal insert to seal cables and wires with small outer diameters
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
-
Material
- Body: nickel-plated brass
Insert: special polyamide
Sealing ring: silicone
O-ring: silicone -
Protection rating
- IP 68 - 10 bar (NPT 1/4'' - 1/2'')
IP 68 - 5 bar (NPT 3/4'' - 2"")
NEMA Type 1, 2, 4x, 6, 12 -
Temperature range
- -70°C to +100°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.