e-Shop

SKINTOP® MSR

SKINTOP® MSR, brass cable gland with reducing seal insert, in areas where mechanical and chemical stability are critical

Good chemical resistance Corrosion-resistant Mechanical resistance Optimum strain relief Robust Temperature-resistant Variety of approval certifications

CE

Article number Article designation / size Ø F mm SW wrench size mm Overall length C mm Thread length D mm Pieces / PU Base Unit Price (base price)
SKINTOP® MSR
52015770
PG 7 2.0 - 5.0 14 25.0 5 100
52015780
PG 9 2.0 - 6.0 17 29.0 6 100
52015790
PG 11 3.0 - 7.0 20 32.0 6 50
52015800
PG 13,5 4.0 - 9.0 22 34.0 6.5 50
52015810
PG 16 6.0 - 13.0 24 35.0 6.5 50
52015820
PG 21 8.0 - 16.0 30 40.0 7 25
52015830
PG 29 10.5 - 20.0 40 48.0 8 25
52015831
PG 36 19.0 - 26.0 50 62.0 15 10
52015832
PG 42 24.0 - 31.0 57 62.0 15 5
52015833
PG 48 28.0 - 35.0 64 62.0 15 5
Available from stock
Available soon
Not available

Benefits

  • Maximum reliability
  • Optimum strain relief
  • Wide, variable clamping ranges

Application range

  • With reducing seal insert, to seal cables with smaller outer diameters

Product Make-up

  • PG connection thread acc. to DIN 40430

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Material

  • Body: nickel-plated brass
    Insert: polyamide
    Sealing: CR
    O-ring: NBR

Protection rating

  • IP 68 - 5 bar

Temperature range

  • Dynamic: -25°C up to +100°C
  • Fixed: -40°C up to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.