SKINMATIC® KB-M
SKINMATIC® KB-M, metric mounting tool for simultaneous core drilling and cutting of metric threads, especially for thin components
Available from stock
Available soon
Not available
- Not subjected to RoHS directive.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000945
- ETIM 5.0 Class-Description: Drill
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000945
- ETIM 6.0 Class-Description: Drill
-
Material
- HSSE
-
Application range
- For simultaneous core drilling and cutting of metric threads. Especially suitable for thin components and sheet metals.