e-Shop

SKINMATIC® GB-M

SKINMATIC® GB-M, metric mounting tool for cutting metric threads

Article number Article designation / size Drill length (mm) Overall length C mm Base Unit Price (base price)
SKINMATIC® GB-M
61791282 M 32 x 1,5 28 150.0
61791283 M 40 x 1,5 28 170.0
61791284 M 50 x 1,5 32 190.0
Available from stock
Available soon
Not available

  • Not subjected to RoHS directive.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000945
  • ETIM 5.0 Class-Description: Drill

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000945
  • ETIM 6.0 Class-Description: Drill

Material

  • HSSE

Application range

  • For cutting metric threads.