e-Shop

SKINDICHT® SVRE-M

SKINDICHT® SVRE-M, metric, nickel-plated brass cable gland with variable incised sealing ring and hexagonal fitting

Robust Reliability

CE

Article number Article designation / size Incised sealing ring ØF (mm) Max. internal Ø (mm) Function thread PG SW1/SW2 mm Overall length C mm Thread length D mm Pieces / PU Base Unit Price (base price)
SKINDICHT® SVRE-M
52104980
M 16 x 1,5 5/8 10 9 18.0 / 15.0 21.6 5 100
52104990
M 20 x 1,5 7/10/12.5 12 11 22.0 / 18.0 23.6 6 50
52105000
M 20 x 1,5 7/10.5/13/16 14 13.5 22.0 / 20.0 25.6 6 50
52105010
M 20 x 1,5 8/10.5/13.5/16 15 16 24.0 / 22.0 26.6 6 50
52105002
M 25 x 1,5 11/15/18/20 20 21 30.0 / 28.0 29.6 7 50
52105003
M 32 x 1,5 19/23/27/31 27 29 40.0 / 37.0 32.6 8 50
52105004
M 40 x 1,5 25/28/31/35 34 36 50.0 / 47.0 37.6 8 20
52105005
M 50 x 1,5 35.5/39/42.5/46 43 42 57.0 / 54.0 42.6 9 5
52105006
M 63 x 1,5 40.5/44/47/50.5 48 48 66.0 / 60.0 45.1 10 5
Available from stock
Available soon
Not available

Benefits

  • With incised sealing ring for adjustment to several cable diameters
  • Fewer sizes need to be kept in stock

Application range

  • Brass cable gland with hexagonal fitting and variable incised sealing ring.

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • Refer to SKINDICHT® EV for additional accessories
  • Counter nut to be used: SKINDICHT® SM-M

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

On request

  • Available with long connection thread
    Available with FKM incised ring

Material

  • Body: nickel-plated brass
    Incised seal: CR/NBR

Protection rating

  • IP 54

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.