e-Shop

SKINDICHT® SVRN-M

SKINDICHT® SVRN-M, metric cable gland with high mechanical stability and optimal strain relief, with hexagonal fitting

Good chemical resistance Corrosion-resistant Mechanical resistance Optimum strain relief

CE

Article number Article designation / size Function thread PG SW1/SW2 mm Overall length C mm Thread length D mm Clear opening F (mm) Pieces / PU Base Unit Price (base price)
SKINDICHT® SVRN-M
52104800
M 12 x 1,5 7 14.0 / 13.0 20.6 5 5.0 100
52104810
M 12 x 1,5 7 14.0 / 13.0 20.6 5 6.0 100
52104820
M 12 x 1,5 7 14.0 / 13.0 20.6 5 7.0 100
52104830
M 16 x 1,5 9 18.0 / 15.0 21.6 5 7.0 100
52104840
M 16 x 1,5 9 18.0 / 15.0 21.6 5 8.0 100
52104850
M 16 x 1,5 9 18.0 / 15.0 21.6 5 9.0 100
52104860
M 20 x 1,5 11 22.0 / 18.0 23.6 6 10.0 50
52104870
M 20 x 1,5 11 22.0 / 18.0 23.6 6 11.0 50
52104890
M 20 x 1,5 13.5 22.0 / 20.0 25.6 6 12.0 50
52104900
M 20 x 1,5 16 24.0 / 22.0 26.6 6 13.0 50
52104910
M 20 x 1,5 16 24.0 / 22.0 26.6 6 14.0 50
52104920
M 25 x 1,5 21 30.0 / 28.0 29.6 7 18.0 50
52104930
M 32 x 1,5 29 40.0 / 37.0 32.6 8 27.0 50
52104940
M 40 x 1,5 36 50.0 / 47.0 37.6 8 34.0 20
Available from stock
Available soon
Not available

Benefits

  • High mechanical stability
  • Optimum strain relief

Application range

  • Brass cable gland with hexagonal fitting, for fast assembly with a flat spanner.

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • Counter nut to be used: SKINDICHT® SM-M
  • Example order identification:
    SVRN-M 12 / 7 / 5
    12 = Connection thread metric
    7 = Function thread PG
    5 = Clear width F

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

On request

  • Available with long connection thread

Material

  • Body: nickel-plated brass
    Sealing ring: CR/NBR

Protection rating

  • IP 54

Temperature range

  • -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.