e-Shop

SKINDICHT® SE-M

SKINDICHT® SE-M, angular cable outlet, incised sealing ring as a seal, for missing connection thread and high mechanical load

Corrosion-resistant Mechanical resistance Space requirement Connector with standard housing unit Temperature-resistant

CE

Article number Article designation / size Incised sealing ring ØF (mm) Overall height (mm) SW wrench size mm Overall length C mm Overall width (mm) Pieces / PU Base Unit Price (base price)
SKINDICHT® SE-M
52108000
M 20 x 1,5 4/7/10/13 31 20 49.2 42.0 10
52108010
M 25 x 1,5 8.5/11.5/14.5/17.5 40 25 68.2 60.0 5
52108020
M 32 x 1,5 16/19/22/25 51.5 32 84.2 66.0 1
Available from stock
Available soon
Not available

Benefits

  • Sealed by incised sealing ring
  • Corrosion-resistant
  • Easy to install
  • Completely safe cable entry
  • Low overall height

Application range

  • For high mechanical stress
  • When no connection thread is provided

Product Make-up

  • M20 x 1.5 - M25 x 1.5 with 2 screw holes
    M32 x 1.5 with 4 screw holes
  • With incised sealing ring

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Material

  • Body: zinc die-casting, grey,
    hammer tone finish
    Compression screw: nickel-plated brass
    Incised sealing ring: CR/NBR
    O-ring: NBR

Protection rating

  • IP 55

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.