e-Shop

SKINDICHT® SE-M without E+D

SKINDICHT® SE-M without E+D, angular cable outlet for missing connection thread and high mechanical load, can be combined

Corrosion-resistant Mechanical resistance Space requirement Connector with standard housing unit Temperature-resistant

CE

Article number Article designation / size Height (mm) Overall width (mm) Length (mm) PU Base Unit Price (base price)
SKINDICHT® SE-M without E+D
52108001
M 20 x 1,5 31.0 42.0 42.0 10
52108011
M 25 x 1,5 40.0 60.0 60.0 5
52108021
M 32 x 1,5 51.5 66.0 76.0 1
Available from stock
Available soon
Not available

Benefits

  • Combination of different conduit glands is possible
  • Corrosion-resistant
  • Easy to install
  • Completely safe cable entry
  • Low overall height

Application range

  • The flange angle gland can be combined with all glands (including O-ring) e.g. strain relief, bending protection and conduit glands
  • For high mechanical stress
  • When no connection thread is provided

Product Make-up

  • M20 x 1.5 - M25 x 1.5 with 2 screw holesM32 x 1.5 with 4 screw holes

Note

  • The protection class is dependent on the combination with the various special glands. The minimum standard is IP 55.
  • For combination with other SKINDICHT® or SKINTOP® cable glands, we propose our SKINDICHT® SE-M without incised sealing ring (E) and compression screw (D)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Material

  • Body: zinc die-casting, grey,
    hammer tone finish
    O-ring: NBR

Protection rating

  • IP 55

Temperature range

  • -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.