SKINDICHT® SR-SV
SKINDICHT® SR-SV, seawater-resistant PG brass cable gland for high temperatures, resistant to oils, solvents, acids and chemicals
Benefits
- For high temperatures
- Resistant to oils, solvents, acids and chemicals
- Seawater-resistant
- High strain relief
- Robust
Application range
- Special cable gland with FKM anti-kink sleeve. Our own reinforced acid-resistant FKM receptacle does not show any effects of aging even after an extended period of use at a temperature of +165°C.
- Machine and turbine manufacturing
- Power plant engineering
- Laboratory
Product Make-up
- PG connection thread
Note
- Counter nut to be used: SKINDICHT® SM
- EMC version is available upon request
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
-
Caution
- The installation dimensions
can be found in appendix T21 -
On request
- Available with long connection thread
-
Material
- Body: nickel-plated brass
O-ring: FKM
Anti-kink protection: FKM -
Protection rating
- IP 65
-
Temperature range
- -20°C to +165°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.