e-Shop

SKINDICHT® SHZ

SKINDICHT® SHZ, robust PG nickel-plated brass cable gland with incised sealing ring for large cable diameters, high strain relief

Optimum strain relief Robust

CE

Article number Article designation / size Ø F mm Max. fitting size for installation (mm) SW1/SW2 mm Overall length C mm Thread length D mm Pieces / PU Base Unit Price (base price)
SKINDICHT® SHZ
52005590
PG 7 5 - 6 21 14.0 / 15.0 30.0 5 50
52005600
PG 9 7.5 - 8.5 25 17.0 / 17.0 34.0 6 50
52000930
PG 11 9.5 - 12 28 20.0 / 20.0 35.0 6 25
52000940
PG 13,5 12.5 - 14 32 22.0 / 22.0 40.0 6.5 25
52000950
PG 16 13.5 - 16 35 24.0 / 24.0 42.0 6.5 25
52000960
PG 21 15.5 - 21 46 30.0 / 30.0 47.0 7 25
52000970
PG 29 21.5 - 27.5 58 40.0 / 41.0 53.0 8 10
52000980
PG 36 27 - 34 70 50.0 / 50.0 61.0 9 10
52005610
PG 42 34 - 43 78 57.0 / 57.0 66.0 10 5
52005620
PG 48 38 - 48 86 64.0 / 64.0 68.0 10 5
SKINDICHT® SHZ-XL
52023717
PG 9 7.5 - 8.5 25 17.0 / 17.0 43.0 10 50
52023718
PG 11 9.5 - 12 28 20.0 / 20.0 44.0 10 25
52023719
PG 13,5 12.5 - 14 32 22.0 / 22.0 48.5 10 25
52023720
PG 16 13.5 - 16 35 24.0 / 24.0 50.5 10 25
52024840
PG 21 15.5 - 21 46 30.0 / 30.0 55.0 11 25
52025530
PG 29 21.5 - 27.5 58 40.0 / 41.0 60.0 13 10
52023721
PG 36 27 - 34 70 50.0 / 50.0 67.0 13 10
52023722
PG 42 34 - 43 78 57.0 / 57.0 71.0 14 5
52023723
PG 48 38 - 48 86 64.0 / 64.0 73.0 14 5
Available from stock
Available soon
Not available

Benefits

  • With incised sealing ring for adjustment to several cable diameters
  • High strain relief
  • Robust
  • For cables with large outer diameters

Application range

  • Compact brass cable gland for reliable strain relief, solid, for large cable diameters.

Product Make-up

  • PG connection thread

Note

  • SKINDICHT® SHZ-XL is similar to the SKINDICHT® SHZ, but has an extended connection thread for thick walls
  • Refer to SKINDICHT® EV for additional accessories
  • Counter nut to be used: SKINDICHT® SM

Classification ETIM 5

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

Material

  • Body: nickel-plated brass
    Sealing: CR
    O-ring: NBR

Protection rating

  • IP 55

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.