e-Shop

SKINDICHT® ME

SKINDICHT® ME, nickel-plated brass enlarger with PG connection thread for industrial connectors

Space requirement

Article number Article designation / size Pieces / PU Base Unit Price (base price)
SKINDICHT® ME
52003990
ME 7/9 100
52004000
ME 9/11 100
52004010
ME 9/13,5 100
52004020
ME 11/13,5 100
52004030
ME 11/16 100
52004040
ME 11/21 100
52004050
ME 13,5/16 100
52004060
ME 13,5/21 50
52004070
ME 16/21 50
52004080
ME 16/29 50
52004090
ME 21/29 50
52004100
ME 29/36 50
52004110
ME 36/42 10
52004120
ME 42/48 10
Available from stock
Available soon
Not available

Benefits

  • Enables the use of cable glands with larger connection threads than the existing threaded holes

Application range

  • Industrial connectors
  • Devices
  • Housings
  • Machines

Product Make-up

  • PG connection thread
  • First digit: external thread
    Second digit: internal thread

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Material

  • Nickel-plated brass

Temperature range

  • -60°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.