e-Shop

SKINDICHT® MR-M

SKINDICHT® MR-M, reducer, enables the use of cable gland with smaller connection threads than the existing threaded holes

Space requirement Reliability Connector with standard housing unit

Article number Thread, male M1 Thread, female M2 Pieces / PU Base Unit Price (base price)
SKINDICHT® MR-M
52104310
16 x 1.5 12 x 1.5 100
52104311
20 x 1.5 12 x 1.5 100
52104312
20 x 1.5 16 x 1.5 100
52104313
25 x 1.5 16 x 1.5 50
52104314
25 x 1.5 20 x 1.5 50
52104315
32 x 1.5 20 x 1.5 50
52104316
32 x 1.5 25 x 1.5 50
52104317
40 x 1.5 25 x 1.5 25
52104318
40 x 1.5 32 x 1.5 25
52104319
50 x 1.5 32 x 1.5 25
52104320
50 x 1.5 40 x 1.5 10
52104321
63 x 1.5 40 x 1.5 10
52104322
63 x 1.5 50 x 1.5 10
52006575
72 x 2 63 x 1.5 1
52104310LF
16 x 1.5 12 x 1.5 100
52104311LF
20 x 1.5 12 x 1.5 100
52104312LF
20 x 1.5 16 x 1.5 100
SKINDICHT® MR-M, blank brass
52006579
80 x 2 75 x 1.5 1
Available from stock
Available soon
Not available

Benefits

  • Corrects the size difference between the connection thread of a cable gland and the threaded hole in an enclosure.
  • Provides flexibility in the selection of a cable gland, as the selection is independent to the threaded hole of the enclosure.
  • Article numbers ending in "LF" are lead-free product alternatives with the same product properties. "Lead-free" articles do not contain lead, which is currently still allowed to make up to four percent in copper alloys. It could be banned in the future according to the RoHS Directive.

Application range

  • For use with a metric cable gland whose connection thread is smaller than the existing threaded hole.
  • Withstands high chemical and mechanical stress.

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

On request

  • Also available with pre-installed O-ring

Material

  • Nickel-plated brass

Temperature range

  • -60°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.