e-Shop

SKINDICHT® MR-M hex.

SKINDICHT® MR-M, reducer hexagonal, enables the use of cable gland with smaller connection threads than the existing threaded holes

Space requirement

Article number Thread, male M1 Thread, female M2 SW wrench size mm Ø А (mm) Overall length C mm Thread length D mm Pieces / PU Base Unit Price (base price)
SKINDICHT® MR-M hex.
52101965
16 x 1.5 12 x 1.5 18 20.2 8.5 5.5 50
52101966
20 x 1.5 16 x 1.5 22 24.4 9.0 6 50
52101967
25 x 1.5 16 x 1.5 28 31.2 10.0 6.5 50
52101968
25 x 1.5 20 x 1.5 28 31.2 10.0 6.5 50
52101969
32 x 1.5 16 x 1.5 36 40.0 11.5 8 25
52101972
32 x 1.5 20 x 1.5 36 40.0 11.5 8 25
52101973
32 x 1.5 25 x 1.5 36 40.0 11.5 8 25
52101974
40 x 1.5 25 x 1.5 43 47.5 12.5 8.5 10
52101975
40 x 1.5 32 x 1.5 43 47.5 12.5 8.5 10
52101976
50 x 1.5 40 x 1.5 54 58.0 14.0 10 5
52101977
63 x 1.5 50 x 1.5 67 74.0 14.0 9.5 5
52101979
75 x 1.5 63 x 1.5 80 90.0 17.0 11 1
52101965LF
16 x 1.5 12 x 1.5 18 20.2 8.5 5.5 50
52101966LF
20 x 1.5 16 x 1.5 22 24.4 9.0 6 50
52101967LF
25 x 1.5 16 x 1.5 28 31.2 10.0 6.5 50
52101968LF
25 x 1.5 20 x 1.5 28 31.2 10.0 6.5 50
52101973LF
32 x 1.5 25 x 1.5 36 40.0 11.5 8 25
Available from stock
Available soon
Not available

Benefits

  • Corrects the size difference between the connection thread of a cable gland and the threaded hole in an enclosure.
  • Provides flexibility in the selection of a cable gland, as the selection is independent to the threaded hole of the enclosure.
  • Mounted O-ring enables a higher protection class (IP) for a cable gland due to the secure seal to the enclosure.
  • Article numbers ending in "LF" are lead-free product alternatives with the same product properties. "Lead-free" articles do not contain lead, which is currently still allowed to make up to four percent in copper alloys. It could be banned in the future according to the RoHS Directive.

Application range

  • For use with a metric cable gland whose connection thread is smaller than the existing threaded hole.
  • Withstands high chemical and mechanical stress.

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

On request

  • FKM O-ring
    -20 °C to +200 °C

Material

  • Body: nickel-plated brass
    O-ring: NBR

Temperature range

  • -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.