SKINTOP® DIX
SKINTOP® DIX, silicone multiple sealing inserts, higher packing density allows smaller part construction, easy insertion of several cables
Available from stock
In stock in Germany
Not available
Benefits
- Easy insertion of several cables into one gland
- Higher packing density allows smaller part construction
Application range
- For use in SKINTOP® cable glands
- A sealing ring with several holes is used in place of the inner sealing insert
Note
- IP 68 can be achieved when all openings are closed and all bores are optimally occupied, i.e. when using cables with nominal diameter and/or SKINTOP® DIX-DV sealing plugs
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000032
- ETIM 5.0 Class-Description: Plug for cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000032
- ETIM 6.0 Class-Description: Plug for cable screw gland
Colour delivered
- Natural
Material
- Silicone
Protection rating
- IP 54
Temperature range
- -40°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.