e-Shop

KNIPEX Electronics diagonal cutter

To protect endangered components, electrostatic energy is discharged through the handles in a gradual and controlled manner.

Precise cutting through hardened cutting edges

Article number Article designation Soft wire mm Medium hard wire mm Hard wire mm Weight (kg) Length (mm) Base Unit Price (base price)
Electronics diagonal cutter ESD
62120531 Electronics diagonal cutter ESSE 12 1.6 1.2 0.6 0.082 115
Available from stock
Available soon
Not available

Benefits

  • Smoothly movement for minimum operator fatigue
  • Electrically discharging handles
  • High ergonomics thanks to multi-component handles

Application range

  • For fine assembly and cutting work, e.g. in electronics and fine mechanics

Product features

  • Head mirror polished, hence good rust protection

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000836
  • ETIM 5.0 Class-Description: Combination pliers

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000836
  • ETIM 6.0 Class-Description: Combination pliers

Material

  • High-grade special tool steel, forged, oil-hardened

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.