e-Shop

KNIPEX Electronics pliers

To protect endangered components, electrostatic energy is discharged through the handles in a gradual and controlled manner.

For gripping, holding and bending

Article number Article designation Weight (kg) Length (mm) Base Unit Price (base price)
Electronics plier ESD
62120530 Electronics plier EGZE 12 0.074 115
Available from stock
Available soon
Not available

Benefits

  • Smoothly movement for minimum operator fatigue
  • Electrically discharging handles
  • High ergonomics thanks to multi-component handles

Application range

  • For fine assembly and cutting work, e.g. in electronics and fine mechanics

Product features

  • Head mirror polished, hence good rust protection

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000836
  • ETIM 5.0 Class-Description: Combination pliers

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000836
  • ETIM 6.0 Class-Description: Combination pliers

Material

  • High-grade special tool steel, forged, oil-hardened

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.