e-Shop

Insulated cable lugs

Insulated cable lugs Easy-Entry (ring cable lugs, (narrow) fork cable lugs, flange fork cable lugs, pin cable lugs, circular connector, connector sleeve butt connector, end joint)

Halogen-free

CULUS

Article number Article designation For mm² UL certification Connection bolt Colour Suitable crimp insert Pieces / PU Base Unit Price (base price)
Ring cable lugs
63104010
L-RZ 3 0.25 - 0.75 no M 3 green PEW 12.064 100
63104020
L-RZ 4 0.25 - 0.75 no M 4 green PEW 12.064 100
63104030
L-RZ 5 0.25 - 0.75 no M 5 green PEW 12.064 100
63104040
L-RA 3 0.5 - 1.5 no M 3 red PEW 12.060 100
63104050
L-RA 35 0.5 - 1.5 yes M 3.5 red PEW 12.060 100
63104060
L-RA 4 0.5 - 1.5 yes M 4 red PEW 12.060 100
63104070
L-RA 5 0.5 - 1.5 yes M 5 red PEW 12.060 100
63104080
L-RA 6 0.5 - 1.5 yes M 6 red PEW 12.060 100
63104160
L-RB 3 1.5 - 2.5 no M 3 blue PEW 12.060 100
63104170
L-RB 4 1.5 - 2.5 yes M 4 blue PEW 12.060 100
63104180
L-RB 5 1.5 - 2.5 yes M 5 blue PEW 12.060 100
63104190
L-RB 6 1.5 - 2.5 yes M 6 blue PEW 12.060 100
63104200
L-RB 8 1.5 - 2.5 yes M 8 blue PEW 12.060 100
63104340
L-RC 4 4 - 6 yes M 4 yellow PEW 12.060 100
63104350
L-RC 5 4 - 6 yes M 5 yellow PEW 12.060 50
63104360
L-RC 6 4 - 6 yes M 6 yellow PEW 12.060 50
63104370
L-RC 8 4 - 6 yes M 8 yellow PEW 12.060 100
63104380
L-RC 10 4 - 6 yes M 10 yellow PEW 12.060 50
Fork cable lugs
63105010
L-RZ 3 F 0.25 - 0.75 no M 3 green PEW 12.064 100
63105020
L-RZ 4 F 0.25 - 0.75 no M 4 green PEW 12.064 100
63105050
L-RA 4 F 0.5 - 1.5 yes M 4 red PEW 12.060 100
63105060
L-RA 5 F 0.5 - 1.5 yes M 5 red PEW 12.060 100
63105070
L-RA 6 F 0.5 - 1.5 yes M 6 red PEW 12.060 100
63105130
L-RB 4 F 1.5 - 2.5 yes M 4 blue PEW 12.060 100
63105140
L-RB 5 F 1.5 - 2.5 yes M 5 blue PEW 12.060 100
63105150
L-RB 6 F 1.5 - 2.5 yes M 6 blue PEW 12.060 100
63105210
L-RC 4 F 4 - 6 yes M 4 yellow PEW 12.060 100
63105220
L-RC 5 F 4 - 6 yes M 5 yellow PEW 12.060 100
63105230
L-RC 6 F 4 - 6 yes M 6 yellow PEW 12.060 50
63105040
L-RA 35 F 0.5 - 1.5 yes M 3.5 red PEW 12.060 100
63105110
L-RB 3 F 1.5 - 2.5 yes M 3 blue PEW 12.060 100
63105120
L-RB 35 F 1.5 - 2.5 yes M 3.5 blue PEW 12.060 100
Flange fork cable lugs
63108010
L-RA 35 FF 0.5 - 1.5 no M 3.5 red PEW 12.060 100
63108040
L-RB 4 FF 1.5 - 2.5 no M 4 blue PEW 12.060 100
63108050
L-RB 5 FF 1.5 - 2.5 no M 5 blue PEW 12.060 100
Pin cable lugs
63107010
L-RZP 0.25 - 0.75 no - green PEW 12.064 100
63107020
L-RAP 0.5 - 1.5 yes - red PEW 12.060 100
63107040
L-RBP 1.5 - 2.5 yes - blue PEW 12.060 100
63107070
L-RCP 4 - 6 yes - yellow PEW 12.060 100
Circular connector
63110010
L-RABM 0.5 - 1.5 no - red PEW 12.060 100
63110020
L-RB 5 BM 1.5 - 2.5 no - blue PEW 12.060 100
Connector sleeve
63111010
L-RAB 0.5 - 1.5 no - red PEW 12.060 100
63111020
L-RB 5 B 1.5 - 2.5 no - blue PEW 12.060 100
Butt connector
63106020
L-RAA 15 0.5 - 1.5 yes - red PEW 12.060 100
63106040
L-RBB 25 1.5 - 2.5 yes - blue PEW 12.060 100
63106080
L-RCC 6 4 - 6 yes - yellow PEW 12.060 50
End joint
63112010
L-RBJ 1.5 - 2.5 no - transparent PEW 12.060 100
63112020
L-RCJ 4 - 6 no - transparent PEW 12.060 50
Available from stock
Available soon
Not available

Benefits

  • EASY-ENTRY funnel shape of the plastic sleeve enables simple, fast and safe insertion of the conductor
  • No risk of bent and crushed cables
  • For good strength and improved current conduction

Application range

  • Manufacturing of control cabinets and equipment

Product features

  • Hard-soldered cable lug that can be pressed in any position
  • For first-class connection with simple operating principle
  • Electrolytic tinning for max. corrosion protection
  • Flat receptacle material in contact pressing is double-folded and hard-soldered
  • Metal sleeves with internal corrugation

Norm references / Approvals

  • File Number E334109, see table

Note

  • Butt connector: Solid conductors and fine stranded wires and diverse cross-sections can be crimped together

Design

  • 1 = ring cable lugs2 = forked cable lugs3 = pin cable lugs4 = circular connector5 = connector sleeve6 = butt connector7 = end connector(see pictures- from left to right)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001052
  • ETIM 5.0 Class-Description: Solderless copper terminals for copper conductors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001052
  • ETIM 6.0 Class-Description: Solderless copper terminals for copper conductors

General

  • Other sizes and colours (also DIN) are available upon request
  • Halogen-free

Material

  • High-quality electrolytic copper for good conductivity
  • PA (UL 94 V0)
    PC (UL 94 V2)
    see datasheet

Temperature range

  • PA: -20°C up to +105°C
    PC: -20°C up to +100°C

  • Other sizes and colours are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.
  • Production tolerance ± 0,5 mm