e-Shop

SILVYN® SNAP PET

SILVYN® SNAP PET - self-wrapping braided sleeving

Simple, fast cable bundling

Assembly time Low weight Reliability Temperature-resistant

Article number Nominal size Clamping range in mm Colour PU (m) Base Unit Price (base price)
SILVYN® SNAP PET
61721280
19 19.0 - 25.0 grey 2.5
61721281
19 19.0 - 25.0 orange 2.5
61721282
19 19.0 - 25.0 black 2.5
61721283
19 19.0 - 25.0 white 2.5
61721284
19 19.0 - 25.0 yellow 2.5
Available from stock
Available soon
Not available

Benefits

  • Cables can be guided in or out of the SILVYN® SNAP at any point.
  • Self-wrapping
  • Simple, fast cable bundling
  • Tidies away cables
  • Protection against dust

Application range

  • Easy cable protection
  • Bundling and guiding of cables and wires
  • Cable harness

Product features

  • Abrasion-resistant
  • Flexible
  • Self-wrapping
  • Cut longitudinally

Product Make-up

  • Polyester - PET braid sidewise rolled up

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001182
  • ETIM 5.0 Class-Description: Braided hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001182
  • ETIM 6.0 Class-Description: Braided hose

On request

  • Bulk containers on rolls
  • More sizes available

Note

  • Halogen and cadmium-free
  • Fire behaviour according to UL94 V-2

Colour delivered

  • Black, grey, orange, yellow, white

Material

  • Polyester - PET braid sidewise rolled up

Temperature range

  • -55°C to +150°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.