e-Shop

Splice Box Compact

Fibre Optic (FO) distribution box; panel mounting; compact dimensions, lockable, max. capacityx of 8 splicing cartridges ore one distribution plate

Article number Article designationBase Unit

Price (base price)

Splice Box Compact
CE9147
Splice Box Compact
Available from stock
In stock in Germany
Not available

Product features

  • Panel mounting
  • Lockable
  • Max. capacity of 8 splicing cartridges or 4 splicing cartridges and one distribution plate
  • Includes distributor plate for
    8 ST couplings
  • Includes distributor plate for
    4 SC duplex couplings
  • Dimensions (WxHxD):
    265 x 150 x 55 mm
  • Colour: light grey (RAL 7035)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001130
  • ETIM 5.0 Class-Description: Patch panel fibre optic

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001130
  • ETIM 6.0 Class-Description: Patch panel fibre optic

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.