e-Shop

Storage box

Storage box for marking rings PA/PC for single core/wire marking

Article number Article designation Dimensions W x H x D (mm) Contents (unit) Base Unit Price (base price)
61794911 Storage box 12 compartments 250.0 x 46.0 x 175.0 1
61794910 Storage box 18 compartments 240.0 x 42.0 x 195.0 1
Available from stock
Available soon
Not available

Benefits

  • With 12 or 18 storage compartments
  • Simple assignment

Application range

  • PC marking rings
  • PA marking rings

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001288
  • ETIM 5.0 Class-Description: Labelling material

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001288
  • ETIM 6.0 Class-Description: Labelling material

Colour delivered

  • Transparent (also separators)

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.