MARKING RINGS PC 40//
MARKING RINGS PC 40//
61822770
Open marking rings with pre-printed characters and numbers for marking wires/single cores after assembly, Snap-On mechanism, flame-retardant according to UL 94 V
PAV mounting rod tool for mounting single core markings with PA marking rings
Article number | Article designation | Up to cable diameter (mm) | Contents (unit) | Base Unit | Price (base price) | |
---|---|---|---|---|---|---|
61822960 | PAV 02 installation tool | 3 | 1 | |||
61822970 | PAV 10 installation tool | 4 | 1 |