EPIC® MH Potential set
High flexibility by the use of any combination of inserts in one connector
Potential spring for EPIC® MH multi frame
Potential spring for EPIC® MH multi frame
Article number | Article description | Contact type | Packaging unit | Base Unit | Price (base price) | |
---|---|---|---|---|---|---|
44423265
| EPIC® MHS Potential Set | male | 20 | |||
44423275
| EPIC® MHB Potential Set | female | 20 |
Available from stock
In stock in Germany
Not available
Benefits
- Potential spring for EPIC® MH multi frame
- For use in EPIC® MH BUS modules
- Two springs can be used for an EPIC® MH BUS module
Application range
- Mechanical engineering
- Robotics industry
- Plant engineering
- Renewable energy
- Railway applications / vehicle construction
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000796
- ETIM 5.0 Class-Description: Contact for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000796
- ETIM 6.0 Class-Description: Contact for industrial connectors
Temperature range
- -40°C to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.