- Lapp Limited
- Products
- Online catalogue
- EPIC® Industrial connectors
- Rectangular connectors
- EPIC® MH modular system module
EPIC® MH modular system module
EPIC® Modular plug energy-, signal-, data-, light compressed air in one connector. Ideal with ÖLFLEX special cables. Use in robotics and in the rack of switchgears
Top seller of category


EPIC MHS 2 40A CM
EPIC MHS 2 40A CM
44423364
2-pole rectangular connector insert for modular system EPIC® MH, powerful up to 40 A, also for railway applications.

H-B 24 SDRLH-BO 29 ZW. BOX MOUNT BASE
H-B 24 SDRLH-BO 29 ZW. BOX MOUNT BASE
70146400
The housing for installation in rectangular connectors has 2 cable entries and pivots for a double lever. It can be used, for example, in investment construction.

H-B 24 SDRL-BO 21 ZW. BOX MOUNT BASE
H-B 24 SDRL-BO 21 ZW. BOX MOUNT BASE
10109000
The universal metal housing with 2 cable entries and pivots for a double lever is suitable for use in investment construction applications.

H-B 24 SGRH 29 ZW. BOX MOUNT BASE
H-B 24 SGRH 29 ZW. BOX MOUNT BASE
70135400
The robust metal housing with a cable entry and 2 double levers is suitable for use in investment construction applications.

H-B 24 SGRL 21 ZW. BOX MOUNT BASE
H-B 24 SGRL 21 ZW. BOX MOUNT BASE
10105000
The universal metal housing with 2 double levers and 2 cable entries can be used, for example, in investment construction or the plastics industry.

H-B 24 SGR M25 ZW. BOX MOUNT BASE
H-B 24 SGR M25 ZW. BOX MOUNT BASE
19104000
The robust low metal housing consists of 2 double levers and 1 cable entry. It is suitable for use in applications of the plastics industry.

H-B 24 SGRLH-LB M32 ZW. BOX MOUNT BASE
H-B 24 SGRLH-LB M32 ZW. BOX MOUNT BASE
79161400
The metal housing for rectangular connectors consists of a single lever and 2 cable entries and is not only intended for use in investment construction.

MCR 24 B FRAME F. FEMALE MODULES A-G
MCR 24 B FRAME F. FEMALE MODULES A-G
10381700
The frame system for rectangular connectors enables quite easy installation in connector and it is suitable in investment construction.

MCR 16 B FRAME F. FEMALE MODULES A-E
MCR 16 B FRAME F. FEMALE MODULES A-E
10381500
The frame systems enable to use various modules together in one housing, only the combination of pin frame and male pin contact.
- EPIC® MH 2 100A
- EPIC® MH 2 40A
- EPIC® MH 3
- EPIC® MH 4
- EPIC® MH 6
- EPIC® MH 8
- EPIC® MH 12
- EPIC® MH 17
- EPIC® MH 20
- EPIC® MH 36
- EPIC® MH BUS
- EPIC® MH Bus PIN 1x(4) contact holder
- EPIC® MH Coax 1.6mm
- EPIC® MH Coax 2.5mm
- EPIC® MH Potential set
- EPIC® MH 0 blind modul