EPIC® MC Coax-Contacts
For inserts and modules of the EPIC® rectangular connectors
The internal conductor and external collar of the coaxial cable are bonded to the contact by soldering.
- Selection between 50 and 75 ohms contacts
- All contacts are high quality gold plated
Available from stock
Available soon
Not available
Product features
- Solder termination: the inner conductor and the outer sleeve of the COAX cable are terminated by soldering
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000796
- ETIM 5.0 Class-Description: Contact for industrial connectors
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000796
- ETIM 6.0 Class-Description: Contact for industrial connectors
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.