e-Shop

EPIC® DATA PB CCR

Cable coupler round, shielded for e.g. sensor-actuator / PROFIBUS / CAN cables

Field mountable round cable coupler, for field bus applications, shielded

Supplementary automation components from Lapp Mechanical and plant engineering Interference signals Waterproof

PROFIBUS

Article number Article designation Base Unit Price (base price)
Cable coupler round
21700641
AB-C5-CCR-SH
Available from stock
Available soon
Not available

Benefits

  • Time-saving assembly with IDC connection technology
  • Optimum EMC protection with 360 ° shielding

Application range

  • To extend existing cable systems
  • Repairkit for damaged cables

Product features

  • 5-pin cable coupler round
  • Screened version

Material

  • Contact: CuZn
    Contact surface: Ni/Au
    Knurl: Zinc die-cast, nickel-plated
    Gripping body: Zinc die-cast, nickel-plated

Protection rating

  • IP65/IP67

Ambient temperature (operation)

  • -40°C to +85°C

Rated current (A)

  • 4 A

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.