e-Shop

UNITRONIC® BUS IS

ISOBUS cables for use in agricultural vehicles

Data transmission at agricultural vehicles. Resistant against oil, benzine, diesel and UV. Acc. To ISO 11783-2:2012. Temperature range from -40°C bis +85°C

Lapp cable is member of the AEF - Agricultural Industry Electronics Foundation

Suitable for outdoor use Halogen-free Cold-resistant Mechanical resistance Oil-resistant UV-resistant

Article number Article designation Number of cores/pairs and mm² per conductor Outer diameter [mm] Copper index (kg/km) Base Unit Price (base price)
PUR
2170561
UNITRONIC® BUS IS PUR 2x6+2x2,5+1x4x0,5 2x6+2x2,5+1x4x0,5 15.6 182.4
PVC
2170560
UNITRONIC® BUS IS PVC 2x6+2x2,5+1x4x0,5 15.6 182.4
Available from stock
Available soon
Not available

Benefits

  • Cable according ISOBUS standard (ISO 11783-2) for use in agricultural vehicles.
  • HYBRID: cable for data transmission + power supply

Application range

  • For outdoor applications
  • Connection cable between tractor and pulled machinery

Product features

  • Flame-retardant according to IEC standard 60332-1
  • UV-resistant
  • Resistant against oil, benzine and diesel
  • PUR (Polyurethane) Version with increased robustness

Norm references / Approvals

  • ISO 11783-2:2012

Product Make-up

  • Fine-wired copper conductor of bare copper strands in line with conductor class 5 acc. IEC 60228
  • 4x 0,5 mm² (red, yellow, black, green)
    2x 2,5 mm² (red, black)
    2x 6 mm² (red, black)
  • Outer sheath: PUR and PVC, black (RAL 9005)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Peak operating voltage

  • 60 V

Minimum bending radius

  • Fixed installation: 10 x outer diameter
  • Flexing: 15 x outer diameter

Test voltage

  • 0,5 mm - 2,5 mm² core / core = 1,5 kV;
    6 - 10 mm² core / core = 2,5 kV

Characteristic impedance

  • Characteristic impedance: 75 ohm

Temperature range

  • PUR: -40°C to +85°C
  • PVC: -30°C to +85°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.