UNITRONIC BUS IS PVC 2x6+2x2,5+1x4x0,5
UNITRONIC BUS IS PVC 2x6+2x2,5+1x4x0,5
2170560
Data transmission at agricultural vehicles. Resistant against oil, benzine, diesel and UV. Acc. To ISO 11783-2:2012. Temperature range from -40°C bis +85°C