e-Shop

EPIC® DATA CAN CCR

Cable coupler round, shielded for e.g. sensor-actuator / PROFIBUS / CAN cables

Field mountable round cable coupler, for field bus applications, shielded

Supplementary automation components from Lapp Mechanical and plant engineering Interference signals Waterproof

DeviceNet CANopen

Article number Article designation Number of pins Cross-section in mm² Cable diameter in mm Rated voltage (V) PU Base Unit Price (base price)
Cable coupler round
21700641
AB-C5-CCR-SH 5 0.14 - 0.5 5 - 9.7 60 1
Available from stock
Available soon
Not available

Benefits

  • Time-saving assembly with IDC connection technology
  • Optimum EMC protection with 360 ° shielding

Application range

  • To extend existing cable systems
  • Repairkit for damaged cables

Product features

  • 5-pin cable coupler round
  • Screened version

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002925
  • ETIM 5.0 Class-Description: Sensor-actuator adapting connector

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002925
  • ETIM 6.0 Class-Description: Sensor-actuator adapting connector

Material

  • Contact: CuZn
    Contact surface: Ni/Au
    Knurl: Zinc die-cast, nickel-plated
    Gripping body: Zinc die-cast, nickel-plated

Protection rating

  • IP65/IP67

Ambient temperature (operation)

  • -40°C to +85°C

Rated current (A)

  • 4 A

  • DeviceNet is a registered trademark of ODVA
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.