SKINTOP® SOLAR
SKINTOP® SOLAR, plastic cable gland for photovoltaics, UV and ozone-resistant, with vibration protection and strain relief, extremely flame-retardant
- Cable gland for photovoltaik applications, based on EN 62444, EN 50548 and UL 1703
- Extended temperature range
Benefits
- UV and ozone-resistant
- UL 746 C - UL F1 outdoor use
- High strain relief
- Permanent vibration protection
- Extremely flame-retardant according to UL 94V-0 / 94-5VA
Application range
- Photovoltaic plants
Norm references / Approvals
- UL File Nr. E79903
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
-
Caution
- Refer to Appendix T21 for the installation dimensions and torques
-
Colour delivered
- Black (RAL 9005), UV-resistant
-
Material
- Body: Polycarbonate
Seal: CR -
Tests
- Cold impact test according to UL 1703/UL 746 C
Protection rating
- IP 68 - 5 bar
-
Temperature range
- -40°C to +100°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.