SKINTOP SOLAR M12X1.5 SKINTOP SOLAR M12X1.5 53113300 SKINTOP® SOLAR, plastic cable gland for photovoltaics, UV and ozone-resistant, with vibration protection and strain relief, extremely flame-retardant
SKINTOP SOLAR PLUS M16 W. O-RING SKINTOP SOLAR PLUS M16 W. O-RING 53113331 SKINTOP® SOLAR plus Cable gland for Solar applications
SKINTOP KR-M 50X1.5 ATEX PLUS BU SKINTOP KR-M 50X1.5 ATEX PLUS BU 54115465 SKINTOP® KR-M ATEX plus blue, metric plastic cable gland with high degree of protection and reducing seal insert, explosion-proof
SKINTOP K-M 20X1.5 ATEX PLUS BU SKINTOP K-M 20X1.5 ATEX PLUS BU 54115420 SKINTOP® K-M ATEX plus blue, metric plastic cable gland with high degree of protection for intrinsically safe circuits, explosion-proof
SKINTOP KR-M 20X1.5 ATEX PLUS BK SKINTOP KR-M 20X1.5 ATEX PLUS BK 54115225 SKINTOP® KR-M ATEX plus, metric plastic cable gland with high degree of protection and reducing seal insert, explosion proof
SKINTOP K-M 12X1.5 ATEX PLUS BK SKINTOP K-M 12X1.5 ATEX PLUS BK 54115200 SKINTOP® K-M ATEX plus, metric plastic cable gland with high degree of protection, cold impact resistance, explosion-proof
SKINTOP BS-M 16X1.5 RAL 7001 SGY SKINTOP BS-M 16X1.5 RAL 7001 SGY 53111610 SKINTOP® BS-M, plastic cable gland with bending and anti-kink protection, to protect flexible cables, for moving machine parts
SKINTOP STR-M 16X1.5 RAL 7035 LGY SKINTOP STR-M 16X1.5 RAL 7035 LGY 53111510 SKINTOP® STR-M, increased oil-resistant plastic cable gland with permanent vibration protection and reducing seal insert
SKINTOP ST-M 32X1.5 RAL 7035 LGY SKINTOP ST-M 32X1.5 RAL 7035 LGY 53111440 SKINTOP® ST-M, increased oil-resistant plastic cable gland with variable clamping ranges, permanent vibration protection, for offshore platforms
SKINTOP CLICK-R 32 RAL 7001 SGY SKINTOP CLICK-R 32 RAL 7001 SGY 53112928 SKINTOP® CLICK-R, plastic cable gland with time-saving CLICK system, simple, free assembly, with reducing seal insert
SKINTOP CLICK 12 RAL 9005 BK SKINTOP CLICK 12 RAL 9005 BK 53112923 SKINTOP® CLICK, plastic cable gland with time-saving CLICK system, simple, free assembly and vibration protection, no thread required
SKINTOP BT-M 20X1.5 RAL 7001 SGY SKINTOP BT-M 20X1.5 RAL 7001 SGY 53017430 SKINTOP® BT-M, metric plastic cable gland as protection of flexible cables, with reliable bending and anti-kink protection
SKINTOP CLICK BS 20 RAL 7035 LGY SKINTOP CLICK BS 20 RAL 7035 LGY 53112889 SKINTOP® CLICK BS, bending protection with innovative CLICK system to protect flexible cables, no thread required, no counter nut