e-Shop

SKINTOP® SD-M

SKINTOP® SD-M, multiple sealing inserts, prevents dust and dirt from getting into the housing, as protection of unused connection points

Assembly time Optimum strain relief

Article number Article designation / size Ø F mm Height (mm) Pieces / PU Base Unit Price (base price)
SKINTOP® SD-M
54113100
SD-M 12 11.5 2.0 100
54113110
SD-M 16 15.0 2.0 100
54113120
SD-M 20 20.0 2.0 100
54113130
SD-M 25 25.0 2.0 50
54113140
SD-M 32 30.0 2.0 50
54113150
SD-M 40 40.0 2.0 25
54113160
SD-M 50 49.0 2.0 25
54113170
SD-M 63 58.0 2.0 25
Available from stock
Available soon
Not available

Benefits

  • Prevents dust and dirt from getting into the housing

Application range

  • This dust protector can be placed under the cap nut of the cable gland
  • Preparations
  • Protection of unused connection points

Note

  • Easy to handle, without disassembly - push cable through
  • Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000032
  • ETIM 5.0 Class-Description: Plug for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000032
  • ETIM 6.0 Class-Description: Plug for cable screw gland

Colour delivered

  • Black

Material

  • PE foam

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.