e-Shop

SKINDICHT® EH

SKINDICHT® EH, alternative brass earthing sleeves for SKINDICHT SHVE and SKINDICHT SRE

Interference signals

Article number PG size/clear opening Inner Ø (mm) Flange Ø (mm) Length (mm) Pieces / PU Base Unit Price (base price)
SKINDICHT® EH
52010980
EH 9 / 3.2 3.2 13.3 11.0 100
52010985
EH 9 / 3.6 3.6 13.3 11.0 100
52010996
EH 11 / 4.5 4.5 16.7 9.0 100
52010000
EH 13.5 / 5 5 18.5 14.0 100
52010010
EH 13.5 / 6 6 18.5 14.0 100
52010020
EH 13.5 / 7 7 18.5 14.0 100
52010030
EH 16 / 8 8 20.5 14.0 50
52010040
EH 16 / 9 9 20.5 14.0 50
52010050
EH 16 / 10 10 20.5 14.0 50
52010060
EH 16 / 11 11 20.5 14.0 50
52010070
EH 21 / 12 12 26 16.0 50
52010080
EH 21 / 13 13 26 16.0 50
52010090
EH 21 / 14 14 26 16.0 50
52010100
EH 21 / 15 15 26 16.0 50
52010110
EH 21 / 16 16 26 16.0 50
52010120
EH 29 / 17 17 35 18.0 25
52010130
EH 29 / 18 18 35 18.0 25
52010140
EH 29 / 19 19 35 18.0 25
52010161
EH 36 / 22 22 45 10.0 10
52010162
EH 36 / 24 24 45 10.0 10
52010163
EH 36 / 26 26 45 10.0 10
52010164
EH 36 / 28 28 45 10.0 10
Available from stock
Available soon
Not available

Benefits

  • Alternative earthing sleeves

Application range

  • Earthing sleeve for SKINDICHT® SHVE and SKINDICHT® SRE.

Note

  • Allocation example, earthing sleeve for suitable gland
  • SKINDICHT® EH13.5/5 fits SKINDICHT® SHVE 13.5/9/9/5.
  • Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002317
  • ETIM 5.0 Class-Description: Earthing lug for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002317
  • ETIM 6.0 Class-Description: Earthing lug for cable screw gland

Material

  • Brass

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.