Control & Connection Cables
OLFLEX® ROBUST
The ÖLFLEX® ROBUST range is LAPP's generation of flexible control and connection cables for the Food & Beverage sector.
ÖLFLEX® ROBUST cables are able to withstand fresh, processed and sewage water - making them wash down resistant. They can also be exposed to beverages such as fruit juices, wine, beer, lemonades when cold, warm or for a limited time hot, and also several chemicals. The range is also ideal for applications in contact with vegetable fats, animal fats and oils, dairy products such as milk, butter, cheese or fish and meat processing.
Manufactured with LAPP TPE outer sheath compound P4/11 and other RoHS compliant materials, the ÖLFLEX® ROBUST range presents the following characteristics:
- Highly resistant to vegetable-based oils
- UV resistant
- Flexible
- Tough