Profibus Cables
UNITRONIC® BUS PB ROBUST
Thanks to its special TPE outer sheath, the UNITRONIC® BUS PB ROBUST guarantees maximum efficiency even in harsh environmental conditions.
- Increased water and chemical resistance
- Extend its use in various application areas
- Ideal for applications within the Food & Beverage industry
- Additional UV resistance and flame-retardant product features