EPIC® H-B 24 SGRH
Housing design H-B. The industry standard.
The robust metal housing with a cable entry and 2 double levers is suitable for use in investment construction applications.
- Double lever version with 2 levers for increased safety
- Protection rating UL50E tested
Available from stock
In stock in Germany
Not available
Benefits
- Safe fixing with 4 screws
- Casted neck for easy assembly of the cable gland
Application range
- Plant engineering
- Light & sound technology
- Plastics industry
Product features
- Surface-mount base, high version
- Dual levers
- 1 cable entry
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
Material
- Housing: powder-coated aluminium alloy, grey
Lever: zinc-plated steel
Sealing: NBR
Protection rating
- IP 65 (latched)
- NEMA 250, UL50E: 12, 4 (latched)
VDE-tested
- Certified production control: VDE-REG. no.: B437
- UL-tested:
UL File Number: E75770
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.