Marking rings PA
Closed marking rings with pre-printed characters and numbers for marking wires/single cores before assembly, flame-retardant according to UL 94 V
Accessories (storage box, mounting tool) available in the web catalogue
Available from stock
In stock in Germany
Not available
Benefits
- Closed marking rings with pre-printed number or character
- Anti-rotation protection
- Due to its special profile with spring effects, the 4 different sizes can cover a range of cross-sections from 0.2 to 70 mm²
- Good UV resistance
Application range
- For single core marking
- Marking before assembly
- These closed collars are intended for cables that are not connected yet
Product features
- Cross-section in mm2:
PA 02: 0.2-1.5
PA 1: 1.5-4
PA 2: 2.5-16
PA 3: 16-70 - Diameter application area in mm:
PA 02: 1.3-3
PA 1: 2.5-5
PA 2: 4.0-10.0
PA 3: 8-16 - Width x heigt mm / sleeve length mm:
PA 02: 3.5 x 3.6 / 3
PA 1: 4.2 x 5.5 / 3
PA 2: 6.6 x 9.5 / 4
PA 3: 11 x 16.5 / 6
Norm references / Approvals
- Extremely flame-retardant according toUL 94 V0
Note
- PA 02 also available as collector's box (article no. 61833050, contains 600 rings with inscription 0-9)
- PA 1 also available as collector's box (article no. 61833060, contains 500 rings with inscription 0-9)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001288
- ETIM 5.0 Class-Description: Labelling material
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001288
- ETIM 6.0 Class-Description: Labelling material
Colour delivered
- Yellow
Material
- Cadmium-free and silicon-free soft PVC
Temperature range
- -30°C to +60°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.