LS steel cable ties
LS stainless steel cable ties are due to the use of high quality steel (AISI 316) which is acid and corrosion resistant especially interesting for bundling cables in demanding environments.
LS 4.6x100 included in FLEXIMARK® sample bag (article no. M3251010)
Available from stock
In stock in Germany
Not available
Benefits
- Acid-resistant
- Excellent chemical resistance
- High-temperature resistant
- Secure ball lock, self-locking
- Minimum space required due to the flat binder heads
Application range
- For fixing FLEXIMARK® stainless steel marking
- Could be used in any industry with a demanding environment (e.g. oil & gas, railways, F&B)
- Outdoor applications and usage under the most extreme conditions, as corrosion and weathering resistant
Norm references / Approvals
- DNV 2397
- UL File number: E193947
- Tested according to IEC 62275: 2006
- Achilles JQS certified
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000046
- ETIM 5.0 Class-Description: Cable tie
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000046
- ETIM 6.0 Class-Description: Cable tie
On request
- Other sizes are available upon request
Material
- Acid resistant stainless steel EN 1.4404 (SS2348, AISI 316L)
- Material thickness: 0,26 mm
Temperature range
- -80°C to +500°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.