SKINTOP® GRIP-M / SKINTOP® GRIP-M-XL
SKINTOP® GRIP-M, saddle-clamp strain relief cable gland for harsh application conditions
New: now also available with long connection thread
Available from stock
In stock in Germany
Not available
Benefits
- Protection against kinking and rip out of cables
- High strain relief
- For high mechanical stress
- Reliable bending and anti-kink protection
Application range
- Saddle clamp strain relief gland for harsh application conditions
- Portable equipment
- Machines and systems on building sites
- Crane and conveying machinery
- Charging infrastructure for EV´s
Norm references / Approvals
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
- Tested according to IEC 62196-1: Conductive charging of electric vehicles
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Caution
- Refer to the instruction leaflet for the installation dimensions and torques
Material
- Body: nickel-plated brass
Insert: polyamide
Sealing: CR
O-ring: NBR
Protection rating
- IP 68 - 10 bar
- IP 69
Temperature range
- Dynamic: -25°C up to +100°C
- Fixed: -40°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.