SKINTOP® HYGIENIC / SKINTOP® HYGIENIC-R
SKINTOP® HYGIENIC / SKINTOP® HYGIENIC-R, resistant stainless steel cable gland with smooth surfaces for use in product zone
- New: Available up to size M40x1,5
- Ideal for hygienic critical areas - resistant, edge-free, robust and reliable
- No gaps, voids or outer lying thread - so no risk of contamination of food machines, facilities or components
Available from stock
In stock in Germany
Not available
Benefits
- Hygienic Design for ideal cleaning results
- Smooth surfaces and no edges prevent the accumulation of fluids and formation of micro-organisms
Application range
- Food machinery, equipment and components
- For use in product zone
- Pharmaceutical industry
Norm references / Approvals
- EHEDG (TYPE EL Class I AUX)
Hygienic design for machinery and components - ECOLAB®
Industry standard in the field of professional cleaning and disinfection in the food and beverage industry - FDA 21 CFR 177.2600
Special sealing element for food and beverage industry in North America - DIN EN 1672-2
Guideline for the design of machinery - DIN EN ISO 14159
Security of machinery – Hygienic requirements for the design of machinery - NSF/ANSI 169
Hygienic design for machinery and components
Product Make-up
- Material and shape provide an easy and safe cleaning
- By the blue coloring of the sealing material clearly distinguishable from foodstuffs
- One complete assembly is easily mounted from the outside
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Note
- Installation wrench for very high packing density on request
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Certifications
- UL approval for M32x1,5 and M40x1,5 pending
Material
- Body: stainless steel - V4A (1.4404 / 316L)
Insert: polyamide
Sealing: special elastomer
Protection rating
- IP 68 - 10 bar
IP 69
NEMA Type 1, 2, 4x, 6, 12
Temperature range
- -20°C to +100°C
- Other sizes are available upon request.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.