SKINTOP® CUBE
SKINTOP® CUBE, cable bushing system with oil resistance, variable range of clamping force and vibration-safe module fixation
- Innovative multi-cable bushing system with variable clamping ranges for high flexibility in assembling.
- When disassembling, the frame can remain on the housing and the plug-in module remains securely on the cable.
Available from stock
In stock in Germany
Not available
Benefits
- Variable clamping range
- Vibration-safe module fixation
- Strain relief
- Oil resistance
- Simplified servicing due to easy assembling and disassembling
Application range
- For installation of harnessed cables
- Used in areas where a lot of cables and wires need to be inserted into housings with minimum space requirements
- Apparatus and switch cabinet construction
- Electronic installations
- Automation technology
Norm references / Approvals
- UL 50, UL 50E, CSA C22.2
- UL 508A for Industrial Control Panels
- UL File No. E349737
Product Make-up
- The SKINTOP® CUBE system consists of the SKINTOP® CUBE FRAME and the clip modules SKINTOP® CUBE MODULE.
- For cut-outs for industrial connectors with standard defined boreholes.
- For cut-outs for 16-pin industrial connectors (36 x 86 mm)
- For cut-outs for 24-pin industrial connectors (36 x 112 mm)
Note
- SKINTOP® CUBE MODULE 20x20 BLIND can be used as a blind module and for clamping ranges 1 - 3 mm
- For better strain relief, the cable bundle can be fixed with help of a cable tie
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000240
- ETIM 5.0 Class-Description: Cable entry
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000240
- ETIM 6.0 Class-Description: Cable entry
Certifications
- UL File No. E349737
- Fire behaviour according to UL94 HB (Frame) and V-0 (Modules)
Note
- The installation dimensions and possible module combinations can be found in appendix T21
Material
- Frame: glass fibre-reinforced polyamide
Frame seal: CR
Clip module: special polypropylene
Clip module seal: LSE 2
Protection rating
- IP 64
Temperature range
- Dynamic: -20°C up to +80°C
- Static: -40°C up to +80°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.