SKINDICHT® SHZ-M
SKINDICHT® SHZ-M, robust, metric cable gland with incised sealing ring for cables with large outer diameters, high strain relief
Available from stock
In stock in Germany
Not available
Benefits
- With incised sealing ring for adjustment to several cable diameters
- High strain relief
- Robust
- For cables with large outer diameters
Application range
- Compact brass cable gland for reliable strain relief, solid, for large cable diameters.
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Note
- SKINDICHT® SHZ-M-XL is similar to the SKINDICHT® SHZ-M, but has an extended connection thread for thick walls
- Counter nut to be used: SKINDICHT® SM-M
- Example description:
SHZ-M 16/9
16 = metric connection thread
9 = PG function thread
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Caution
- The installation dimensions
can be found in appendix T21
Material
- Body: nickel-plated brass
Sealing ring: CR/NBR
O-ring: NBR
Protection rating
- IP 55
Temperature range
- -20°C to +80°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.