DKK double clamp
DKK double clamp for fastening cables and conductors
Available from stock
In stock in Germany
Not available
Benefits
- Secure protection without restricting the mobility of the cable cores
- Wide clamping range
Application range
- Simple and reliable mounting clamps for lift control cables
Note
- Installation guidelines for ÖLFLEX® -LIFT RH and RS lift control cables can be found in the appendix T5
- Maximum load for each clamp: 800 N (80 kg)
- Only for vertical assembly
Included
- Impact anchor, screws and safety discs are supplied as installation accessories
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000127
- ETIM 5.0 Class-Description: Fixing clip
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000127
- ETIM 6.0 Class-Description: Saddle
Temperature range
- High mechanical load: +65°C
Low mechaniical load: +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.