CABLE WEDGE CLAMPS FKK 08
CABLE WEDGE CLAMPS FKK 08
52026051
FKK 08 wedges for fastening flat cables up to 10 mm cable thickness
FKK 08 wedges for fastening flat cables up to 10 mm cable thickness
Suitable mounting plates in the web catalog
Article number | Article designation | Number of cables | Max. total cable length (mm) | Weight (g) | Pieces / PU | Base Unit | Price (base price) | |
---|---|---|---|---|---|---|---|---|
52026051
|
FKK 08 | 1-2 | 50 x 10 | 103 | 1 | |||
52026050
|
FKK 07 | 1-3 | 90x17 | 349 | 1 |