Dear website visitor, you are about to leave the German website of the Lapp
Group and are therefore subject to the privacy provisions of the selected website. Thank you for your
understanding!
Copper braid for EMC-compliant screening protects the cable from interferences transmitted by other electrical fields, also for the automotive industry (ISO-TS approved).
Copper braid for EMC-compliant screening protects the cable from interferences transmitted by other electrical fields, also for the automotive industry (ISO-TS approved).
ÖLFLEX® TRAIN 331 600V - Single-core EN 50264-3-1 M, 0,6/1kV for high requirements in railways/rolling stock; EN 45545: HL1-HL3, NF F 16-101: C/F0, NFPA 130
ÖLFLEX® TRAIN 331 600V - Single-core EN 50264-3-1 M, 0,6/1kV for high requirements in railways/rolling stock; EN 45545: HL1-HL3, NF F 16-101: C/F0, NFPA 130
H07V-K, HAR, power and control cable, PVC, 450/750V, wiring of devices and control cabinets, flame-retardant, class 5/ fine wire, fixed installation, ring/spool
H07V-K, HAR, power and control cable, PVC, 450/750V, wiring of devices and control cabinets, flame-retardant, class 5/ fine wire, fixed installation, ring/spool