EPIC® DATA PB Sub-D
PROFIBUS connectors with screw terminals | REPEATER function
PROFIBUS Sub-D connector, screw terminals, integrated bus termination, optional LED diagnostic/interfaces, cable outlet 35°/90°/180°
- Optional with LED diagnostic
- M12 and REPEATER version
- Versions with 2nd Sub-D interface
Available from stock
In stock in Germany
Not available
Benefits
- Easy connection with tried-and-tested M12 / screw terminal technology
- sensor/ ac
- Terminating resistor (integrated) can be switched
- REPEATER version: Regeneration of data signal
(slope, power and mark-to-space ratio)
Product features
- Max. transmission rate 12 Mbit/s possible
- Current consumption max. 12,5 mA
(with LED 35 mA / REPEATER 100 mA) - Supply voltage 4.75 - 5.25 V DC
(supplied from the terminal) - Terminating resistor "ON" - the outbound bus cable is disconnected
- REPEATER version: Easy extension of the PROFIBUS network:
- up to 3 repeaters
- 1 additional PROFIBUS segment
- galvanic isolation
Norm references / Approvals
- IEC 61158, IEC 61784
- UL File No. E331560
- ATEX version: DIN EN 60079-0:2006, DIN 60079-15:2005 (category 3G zone 2)
Product Make-up
- D-Sub plug, 9-pin, fixing screws 4-40 UNC
- Improved electromagnetic compatibility (EMC) by metallized housing
- Versions with additional Sub-D interface for programming/diagnostic ('PG')
- For cable outer diameter: 5 – 8 mm / M12 B-coded cordsets
- LED Version indicate:
bus operation - (green)
station transmission - (blue)
terminating resistor "on" - (orange)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001132
- ETIM 5.0 Class-Description: D-Sub connector
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001132
- ETIM 6.0 Class-Description: D-Sub connector
Dimensions
- 54 mm x 40 mm x 17 mm - 35°
64 mm x 40 mm x 17 mm - 90°
68 mm x 40 mm x 17 mm - 180°
70 mm x 40 mm x 17 mm - M12 - (LxWxH)
Connection type
- Screwing
- M12
Protection rating
- IP 20
Terminating resistor
- 150 Ω
Interfaces
- Sub-D socket, 9-pin
Terminal blocks up to 1.0 mm² /M12 B-coded
Permissble ambient conditions
- Operating temperature: -25°C to +85°C
- *The max. temperature for UL is 60 °C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.