e-Shop

TI insulating tape

TI is an universal self-amalgamating electrical tape which protect against corrosion, ageing and chemicals.

Heat-resistant Corrosion-resistant Temperature-resistant Waterproof

Article number Article designation Colour Length (m) x tape width (mm) x thickness (mm) Material Pieces / PU Base Unit Price (base price)
61713080 TI 1212 insulating tape white 12.0 x 12.0 x 0.1 PTFE 10
Available from stock
Available soon
Not available

Benefits

  • Protects against corrosion
  • Non-aging
  • Chemical resistance
  • Not self-adhesive, no residues
  • Wide temperature range for applications in harsh climatic environments

Application range

  • Insulating tapes and self-amalgamating tape
  • For sealing of transition points where water shouldn't enter
  • For bundling several wire harnessings (e.g. automotive industry)
  • Problem-free and assured sealing of fine screens up to 3/8" for nearly all materials

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000128
  • ETIM 5.0 Class-Description: Adhesive tape

Colour delivered

  • White

Material

  • Non-adhesive fluoropolymer tape

Temperature range

  • -240°C to +250°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.