e-Shop

RSK one-piece screen connector

RSK one-piece screen connector of the SHIELD-KON System for connecting screened cables quickly

Assembly time Interference signals

Article number Article designation Colour Shield Ø (mm) Suitable crimp insert Pieces / PU Base Unit Price (base price)
61721340
RSK 5101 red 1.27 - 2.28 101 A/B 100
61721350
RSK 5201 blue 2.29 - 3.65 201 C/D/E/F 100
61721360
RSK 5301 yellow 3.66 - 5.12 301 G/H/J 100
61743200
RSK 5401 green 5.13 - 7.62 401 K/L/M/N 100
RSK gauge
61753760
RSK gauge - - - 1
Available from stock
Available soon
Not available

Benefits

  • The four sizes can be identified by the different colours of the connectors
  • Gauge helps to find out the appropriate connector and crimping insert (stripped cable with screen is placed in the hole)
  • Reduced installation time

Application range

  • One-part SHIELD-KON® screen connector allows screened cables to be connected quickly and permanently

Product Make-up

  • To process, insert the connector into the tool, then insert and crimp the screen cable and leads or the earthing clamp
  • When crimped, the connector assumes a round shape and both ends are pushed above each other
  • When inserting the screened cable to a connector, ensure that the cable insulation overlaps with the connector's MYLAR® insulation
  • Inside the connector, there is a suspended cover plate for the leads and an insertion for the screened cable.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002650
  • ETIM 5.0 Class-Description: Connection for screened wires

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002650
  • ETIM 6.0 Class-Description: Connection for screened wires

Material

  • Tinned electrolyte copper
  • Insulation: laminated polyester

Temperature range

  • -65°C to +125°C

  • MYLAR® is a registered trademark of DuPont de Nemours. SHIELD-KON® is a registered trademark of Thomas & Betts.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.